Danfoss logo
FH-Cabinet_088X0905_F

Surface Mounted, FH Cabinets, Zink-plated steel, 1000.00 mm

088X0908

FH-SCD, On-wall cabinet
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.

If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: FH Cabinets

Product specifications

Characteristic
Value
Depth [mm]119 mm
DescriptionFH-SCD, On-wall cabinet
DG Indicator ProfileNot relevant for dangerous goods
EU RoHS complianceYes
EU RoHS exemption clauseNo
Height [mm]650 mm
MaterialZink-plated steel
Characteristic
Value
Material Description1n-wall cabinet W: 1000 mm
Product groupFH Cabinets
Product lineFloor Heating Hydronics
Product TypeSurface Mounted
REACH Candidate List substancesNo
Width [mm]1000.00 mm

General specifications

Characteristic
Value
Gross weight14.3 Kilogram
Net weight14.16 Kilogram
Volume95.172 Liter
Characteristic
Value
EAN5702425129988
Proposition 65No Reproductive Toxins or Carcinogens