Flush Mounted, FH Cabinets, Zink-plated steel, 1195.00 mm
088X0904
FH-SCE, In-wall cabinet
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: FH Cabinets
Product specifications
Characteristic | Value |
---|---|
Adjustable height range [mm] [Max] | 750 mm |
Adjustable height range [mm] [Min] | 650 mm |
Depth range [mm] [Max] | 170 mm |
Depth range [mm] [Min] | 110 mm |
Description | FH-SCE, In-wall cabinet |
DG Indicator Profile | Not relevant for dangerous goods |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Characteristic | Value |
---|---|
Height [mm] | 750 mm |
Material | Zink-plated steel |
Material Description | In-wall cabinet W: 119,5 cm |
Product group | FH Cabinets |
Product line | Floor Heating Hydronics |
Product Type | Flush Mounted |
REACH Candidate List substances | No |
Width [mm] | 1195.00 mm |
General specifications
Characteristic | Value |
---|---|
Gross weight | 17.4 Kilogram |
Net weight | 16.8 Kilogram |
Volume | 106.68 Liter |
Characteristic | Value |
---|---|
EAN | 5702425130021 |
Proposition 65 | No Reproductive Toxins or Carcinogens |