Thermot
The Thermot is a small actuator for electrical on/off control, designed to operate M30 x 1.5 valves and floor heating manifolds.
The Thermot range includes actuators for 24 V (SELV*) or 230 V supply, available in both normally closed (NC) and normally open (NO) versions (valve positions with no supply voltage to the actuator).
Each actuator is equipped with a visual position indicator to show whether the valve is open or closed.
The Thermot (M30×1.5) can be connected to Heimeier, MNG, and Oventrop valves.
Other valves must be verified individually to ensure correct valve closing dimensions and valve top geometry.
*SELV = Safety Extra Low Voltage
Features and benefits
- Available in Normally Closed (NC) and Normally Open (NO) versions
- Red clip (NC) for easy identification and installation
- Fast and simple installation
- Visual position indicator
- Compatible with M30 x 1.5 valves and floor heating manifolds
- Energy efficient – only 2 W running power consumption