USV-M and USV-I Set, DN 25, Internal thread
003Z2143
Set of USV-M and USV-I, DN 25, Internal thread
003Z2143
Product specifications
Characteristic | Value |
|---|---|
| Connection types | Internal thread |
| Contains batteries | No |
| Description | Set of USV-M and USV-I, DN 25, Internal thread |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | USV-I/M set 25, R 1"", PN 16 |
| Pressure class | PN 16 |
Characteristic | Value |
|---|---|
| Product group | Manual balancing |
| Product line | Hydronic Balancing and Controls |
| Product Type | USV-M and USV-I Set |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Valve size | DN 25 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.63 Kilogram |
| Net weight | 1.63 Kilogram |
| Volume | 1.855 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702420068145 |
| Proposition 65 | Cancer and Reproductive Harm |