MSV-F2-DN200-DN250 Handwheel single package
003Z1180
MSV-F2-DN200-DN250 Handwheel single package
Product specifications
Characteristic | Value |
|---|---|
| Connection to valve | DN 200-250 |
| Contains batteries | No |
| Description | MSV-F2-DN200-DN250 Handwheel single package |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | MSV-F2 200-250 Handwheel single package |
Characteristic | Value |
|---|---|
| Product group | Manual balancing |
| Product line | Hydronic Balancing and Controls |
| Product Type | Manual balancing accessories |
| Usage | MSV-F2 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 2.92 Kilogram |
| Net weight | 1.72 Kilogram |
| Volume | 0.063 Hectoliter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162526774 |
| Proposition 65 | Cancer and Reproductive Harm |