MNF, DN 20, PN 25, Flange
003Z1193
MNF DN 20 with test plugs PN25, manual balancing valve
Product specifications
Characteristic | Value |
---|---|
Connection types | Flange |
Description | MNF DN 20 with test plugs PN25, manual balancing valve |
DG Indicator Profile | Not relevant for dangerous goods |
Differential pressure over the valve [kPa] [Max] | 200 KPa |
Drain function | No |
In scope of WEEE and contain batteries | No |
Kvs values [m³/h] | 6.30 m³/h |
Material Description | MNF DN 20 with test plugs PN 25 |
Media temperature [°C] [Max] | 130 °C |
Media temperature [°C] [Min] | -10 °C |
Pressure class | PN 25 |
Characteristic | Value |
---|---|
Product group | Manual balancing |
Product line | Hydronic Balancing and Controls |
Product Type | MNF |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | b53622cd-50a2-4626-a23a-856f12c6983e |
SCIP dossier product name | MSV-F2 MNF DN15-300 |
Setting scale | Yes |
Shut-off function | Yes |
Test plugs | With test plugs |
Valve body material | Ductile iron (EN-GJS 400-15) |
Valve size | DN 20 |
General specifications
Characteristic | Value |
---|---|
Gross weight | 2.688 Kilogram |
Net weight | 2.6 Kilogram |
Volume | 6.4 Liter |
Characteristic | Value |
---|---|
EAN | 5710104514383 |
Proposition 65 | Cancer and Reproductive Harm |