
LENO MVT and MSV-S Set, DN 40, Internal thread
003Z4155
Set of MVT and MSV-S DN 40, Internal thread
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: LENO MSV sets
Product specifications
Characteristic | Value |
---|---|
Connection types | Internal thread |
Description | Set of MVT and MSV-S DN 40, Internal thread |
DG Indicator Profile | Not relevant for dangerous goods |
ERP Product Class Description | undefined |
ERP Product Group Description | undefined |
ERP Product Line Description | undefined |
ERP Stat Number Description | undefined |
Characteristic | Value |
---|---|
Material Description | MVT and MSV-S DN 40 |
Pressure class | PN 20 |
Product group | Manual balancing |
Product line | Hydronic Balancing and Controls |
Product Type | LENO MVT and MSV-S Set |
Valve size | DN 40 |
General specifications
Characteristic | Value |
---|---|
Gross weight | 3.346 Kilogram |
Net weight | 3.3 Kilogram |
Characteristic | Value |
---|---|
Volume | 7.064 Liter |
EAN | 5702425180743 |