
Flexo 80 extended handle
003Z4827
Flexo 80 extended handle
003Z4827
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| Description | Flexo 80 extended handle |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | Flexo 80 Extended handle DN15-20 (PA66) |
| Product group | Manual balancing |
Characteristic | Value |
|---|---|
| Product line | Hydronic Balancing and Controls |
| Product Type | Manual balancing accessories |
| Usage | AB-QM 4.0 Flexo |
| Valve size | DN15-DN20 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.026 Kilogram |
| Net weight | 0.022 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.129 Liter |
| EAN/UPC | 5715162940143 |