
Cover cap handle for MSV-S DN 32 - 50 green (5 pcs.)
003Z4211
Cover cap handle for MSV-S DN 32 - 50 green (5 pcs.)
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Accessories for Static balancing
003Z4211
Product specifications
Characteristic | Value |
|---|---|
| Connection to valve | DN 32-50 |
| Contains batteries | No |
| Description | Cover cap handle for MSV-S DN 32 - 50 green (5 pcs.) |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | Cap MSV-S DN32-50 Green |
Characteristic | Value |
|---|---|
| Product group | Manual balancing |
| Product line | Hydronic Balancing and Controls |
| Product Type | Manual balancing accessories |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Usage | MSV-S |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.005 Kilogram |
| Net weight | 0.01 Kilogram |
| Volume | 0.029 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702420097114 |
| Proposition 65 | Cancer and Reproductive Harm |