
Test plug, straight, extended (blue)
003Z3945
Test plug, straight, extended (blue)
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Accessories for Static balancing
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| Description | Test plug, straight, extended (blue) |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | Measuring nipple, extension |
| Product group | Manual balancing |
Characteristic | Value |
|---|---|
| Product line | Hydronic Balancing and Controls |
| Product Type | Manual balancing accessories |
| REACH Candidate List substances | No |
| Usage | Leno |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.071 Kilogram |
| Net weight | 0.071 Kilogram |
| Volume | 0.084 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702420122854 |
| Proposition 65 | No Reproductive Toxins or Carcinogens |