Handwheel for MSV-F2 DN 250 - 300
003Z0182
Handwheel for MSV-F2 DN 250 - 300
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Accessories for Static balancing
003Z0182
Product specifications
Characteristic | Value |
|---|---|
| Connection to valve | DN 250-300 |
| Contains batteries | No |
| Description | Handwheel for MSV-F2 DN 250 - 300 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | Handwheel for MSV-F2 DN250-DN300 |
| Product group | Manual balancing |
Characteristic | Value |
|---|---|
| Product line | Hydronic Balancing and Controls |
| Product Type | Manual balancing accessories |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | c4f0ce67-f133-405a-992f-e2c24b4ec9f5 |
| SCIP dossier product name | Handwheel |
| Usage | MSV-F2 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 4.042 Kilogram |
| Net weight | 4.042 Kilogram |
| Volume | 42.24 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702421551370 |
| Proposition 65 | Cancer and Reproductive Harm |