
Set of test plugs, quick coupling type (2 pcs.)
003Z0108
Set of test plugs, quick coupling type (2 pcs.)
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Accessories for Static balancing
003Z0108
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| Description | Set of test plugs, quick coupling type (2 pcs.) |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | Set of Rectus nipple MSV-F |
| Product group | Manual balancing |
Characteristic | Value |
|---|---|
| Product line | Hydronic Balancing and Controls |
| Product Type | Manual balancing accessories |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Usage | MSV-F2 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.097 Kilogram |
| Net weight | 0.097 Kilogram |
| Volume | 0.059 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702420055763 |
| Proposition 65 | Cancer and Reproductive Harm |