
Filters for pressure unit
003L8231
Filters for pressure unit
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Accessories for Static balancing
003L8231
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| Description | Filters for pressure unit |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | Filter for pressure unit |
| Product group | Manual balancing |
Characteristic | Value |
|---|---|
| Product line | Hydronic Balancing and Controls |
| Product Type | Manual balancing accessories |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Usage | PFM 5000 Standard, PFM 5000 Multi Source |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.004 Kilogram |
| Net weight | 0.003 Kilogram |
| Volume | 0.004 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702420087306 |
| Proposition 65 | Cancer and Reproductive Harm |