
PFM 5000 pressure unit Multi Source 20 bar
003L8223
PFM 5000 pressure unit Multi Source 20 bar
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Accessories for Static balancing
003L8223
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| Description | PFM 5000 pressure unit Multi Source 20 bar |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | Press unit 0-20 bar PFM4000 multi source |
Characteristic | Value |
|---|---|
| Product group | Manual balancing |
| Product line | Hydronic Balancing and Controls |
| Product Type | Manual balancing accessories |
| Usage | PFM 5000 Multi Source |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1 Kilogram |
| Net weight | 1 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702420087337 |