
AQT, DN 25, With test plugs, External Thread
003Z1814
AQT DN 25, with test plugs, pressure independent balancing and control valve
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: AB-QM valves
Product specifications
Characteristic | Value |
|---|---|
| Actuator connection | M30 x 1.5 |
| Connection types | External Thread |
| Contains batteries | No |
| Description | AQT DN 25, with test plugs, pressure independent balancing and control valve |
| DG Indicator Profile | Not relevant for dangerous goods |
| Differential pressure [kPa] [Max] | 600 KPa |
| Flow [m³/h] | 1.70 m³/h |
| Material Description | AQT DN 25 with test plugs |
| Media temperature [°C] [Max] | 120 °C |
Characteristic | Value |
|---|---|
| Media temperature [°C] [Min] | -10 °C |
| Pressure class | PN 16 |
| Product group | Pressure independent balancing and control valves |
| Product line | Hydronic Balancing and Controls |
| Product Type | AQT |
| Stroke [mm] | 4.50 mm |
| Test plugs | With test plugs |
| Valve body material | DZR Brass (CW 602N) |
| Valve size | DN 25 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.36 Kilogram |
| Net weight | 1.345 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 2.228 Liter |
| EAN/UPC | 5710104094908 |