
AQT, DN 50, With test plugs, External Thread
003Z1971
AQT DN 50, with three test plugs, pressure independent balancing and control valve
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: AB-QM valves
Product specifications
Characteristic | Value |
|---|---|
| Actuator connection | Danfoss standard |
| Connection types | External Thread |
| Description | AQT DN 50, with three test plugs, pressure independent balancing and control valve |
| DG Indicator Profile | Not relevant for dangerous goods |
| Differential pressure [kPa] [Max] | 600 KPa |
| Flow [m³/h] | 12.50 m³/h |
| Material Description | AQT DN 50 PN 16 3TP |
| Media temperature [°C] [Max] | 120 °C |
| Media temperature [°C] [Min] | -10 °C |
Characteristic | Value |
|---|---|
| Pressure class | PN 16 |
| Product group | Pressure independent balancing and control valves |
| Product line | Hydronic Balancing and Controls |
| Product Type | AQT |
| Stroke [mm] | 10.00 mm |
| Test plugs | With test plugs |
| Valve body material | Grey cast iron (EN-GJL-250) |
| Valve size | DN 50 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 7.935 Kilogram |
| Net weight | 7.866 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 18.309 Liter |
| EAN/UPC | 5710104094977 |