
AB-QM, DN 40, Test plugs: With test plugs, G 2A; External thread ISO 228/1
003Z8770
AB-QM DN 40, with three test plugs, pressure independent balancing and control valve
003Z8770
Product specifications
Characteristic | Value |
|---|---|
| Actuator connection | Danfoss standard |
| China RoHS compliance | Out of scope |
| Connection types | External thread ISO 228/1G 2A |
| Contains batteries | No |
| Description | AB-QM DN 40, with three test plugs, pressure independent balancing and control valve |
| DG Indicator Profile | Not relevant for dangerous goods |
| Differential pressure [kPa] [Max] | 600 KPa |
| Differential pressure [kPa] [Min] | 30 KPa |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Flow limitation | Yes |
| Flow nominal [m³/h] | 7500.000 m³/h |
| Leakage rate with recommended actuator (IEC 60534-4) | Class III |
| Material Description | AB-QM DN40 PN16 3TP |
| Media temperature [°C] [Max] | 120 °C |
| Media temperature [°C] [Min] | -20 °C |
| Pressure class | PN 16 |
Characteristic | Value |
|---|---|
| Product group | Pressure independent balancing and control valves |
| Product line | Hydronic Balancing and Controls |
| Product Type | AB-QM |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Setting range [%] [max] | 100 % |
| Setting range [%] [min] | 40 % |
| Setting scale | Yes |
| Shut-off function | Yes |
| Shut-off leakage rate (ISO 5208) | Rate A |
| Storage and Transport temperature [°C] [Max] | 70 °C |
| Storage and Transport temperature [°C] [Min] | -40 °C |
| Stroke [mm] | 10.00 mm |
| Test plugs | With test plugs |
| Valve body material | Grey cast iron EN-GJL-250 (GG-25) |
| Valve size | DN 40 |
| Version | AB-QM |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 7.024 Kilogram |
| Net weight | 6.834 Kilogram |
| Volume | 16.582 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255110569 |
| Proposition 65 | Cancer and Reproductive Harm |