AB-QM, DN 200, With test plugs, Flange
003Z1717
AB-QM, DN 200 HF, flange connection, PN16, pressure independent balancing and control valve
Product specifications
Characteristic | Value |
---|---|
China RoHS compliance | Out of scope |
Connection types | Flange |
Description | AB-QM, DN 200 HF, flange connection, PN16, pressure independent balancing and control valve |
DG Indicator Profile | Not relevant for dangerous goods |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
In scope of WEEE and contain batteries | No |
Material Description | AB-QM DN200 HF PN16 |
Product group | Pressure independent balancing and control valves |
Characteristic | Value |
---|---|
Product line | Hydronic Balancing and Controls |
Product Type | AB-QM |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 83a23ab2-e2d8-4a66-ab11-bdc5cc9d6f2c |
SCIP dossier product name | AB-QM DN200 |
Test plugs | With test plugs |
UK RoHS compliance | Out of scope |
Valve size | DN 200 |
General specifications
Characteristic | Value |
---|---|
Gross weight | 253.6 Kilogram |
Net weight | 253 Kilogram |
Volume | 700.8 Liter |
Characteristic | Value |
---|---|
EAN | 5710104524184 |
Proposition 65 | Cancer and Reproductive Harm |