
AB-QM, DN 150, With test plugs, Flange
003Z1716
AB-QM, DN 150 HF, flange connection, PN16, pressure independent balancing and control valve
Product specifications
Characteristic | Value |
---|---|
China RoHS compliance | Out of scope |
Connection types | Flange |
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Description | AB-QM, DN 150 HF, flange connection, PN16, pressure independent balancing and control valve |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Material Description | AB-QM DN150 HF PN16 |
Characteristic | Value |
---|---|
Product Type | AB-QM |
Product group | Pressure independent balancing and control valves |
Product line | Hydronic Balancing and Controls |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 990160d0-cab4-4356-82ad-6f696c28608f |
SCIP dossier product name | AB-QM DN150 |
Test plugs | With test plugs |
Valve size | DN 150 |
General specifications
Characteristic | Value |
---|---|
Gross weight | 174.2 Kilogram |
Net weight | 174 Kilogram |
Volume | 0.619 Cubic meter |
Characteristic | Value |
---|---|
EAN/UPC | 5710104524177 |
Proposition 65 | Cancer and Reproductive Harm |