
AB-QM, DN 200, With test plugs, Flange
003Z1707
AB-QM, DN 200, pressure independent balancing and control valve
Product specifications
Characteristic | Value |
---|---|
China RoHS compliance | Out of scope |
Connection types | Flange |
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Description | AB-QM, DN 200, pressure independent balancing and control valve |
Material Description | AB-QM DN 200 PN 16 |
Characteristic | Value |
---|---|
Product Type | AB-QM |
Product group | Pressure independent balancing and control valves |
Product line | Hydronic Balancing and Controls |
Test plugs | With test plugs |
Valve size | DN 200 |
General specifications
Characteristic | Value |
---|---|
Gross weight | 244.8 Kilogram |
Net weight | 244.8 Kilogram |
Characteristic | Value |
---|---|
Volume | 691.2 Liter |
EAN/UPC | 5710104524146 |