
AB-QM, DN 150, With test plugs, Flange
003Z1706
AB-QM, DN 150, flange connection, PN16, pressure independent balancing and control valve
Product specifications
Characteristic | Value |
---|---|
China RoHS compliance | Out of scope |
Connection types | Flange |
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Description | AB-QM, DN 150, flange connection, PN16, pressure independent balancing and control valve |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Material Description | AB-QM DN150 PN16 |
Characteristic | Value |
---|---|
Product Type | AB-QM |
Product group | Pressure independent balancing and control valves |
Product line | Hydronic Balancing and Controls |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | b01c3cca-8324-4bda-8070-982597d4a155 |
SCIP dossier product name | AB-QM DN65-150 |
Test plugs | With test plugs |
Valve size | DN 150 |
General specifications
Characteristic | Value |
---|---|
Gross weight | 168 Kilogram |
Net weight | 160 Kilogram |
Volume | 652.8 Liter |
Characteristic | Value |
---|---|
EAN/UPC | 5710104524139 |
Proposition 65 | Cancer and Reproductive Harm |