AB-QM, DN 125, With test plugs, Flange
003Z1705
AB-QM, DN 125, flange connection, PN16, pressure independent balancing and control valve
Product specifications
Characteristic | Value |
---|---|
China RoHS compliance | Out of scope |
Connection types | Flange |
Description | AB-QM, DN 125, flange connection, PN16, pressure independent balancing and control valve |
DG Indicator Profile | Not relevant for dangerous goods |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
In scope of WEEE and contain batteries | No |
Material Description | AB-QM DN125 PN16 |
Product group | Pressure independent balancing and control valves |
Characteristic | Value |
---|---|
Product line | Hydronic Balancing and Controls |
Product Type | AB-QM |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | b01c3cca-8324-4bda-8070-982597d4a155 |
SCIP dossier product name | AB-QM DN65-150 |
Test plugs | With test plugs |
UK RoHS compliance | Out of scope |
Valve size | DN 125 |
General specifications
Characteristic | Value |
---|---|
Gross weight | 119 Kilogram |
Net weight | 110.8 Kilogram |
Volume | 633.6 Liter |
Characteristic | Value |
---|---|
EAN | 5710104524122 |
Proposition 65 | Cancer and Reproductive Harm |