
AB-QM, Low flow; DN 10, Test plugs: With test plugs, External thread ISO 228/1
003Z1281
AB-QM DN 10 Low flow, Eurocon, with test plugs, pressure independent balancing and control valve
003Z1281
Product specifications
Characteristic | Value |
|---|---|
| Actuator connection | M30 x 1.5 |
| China RoHS compliance | Out of scope |
| Connection types | External thread ISO 228/1 |
| Contains batteries | No |
| Description | AB-QM DN 10 Low flow, Eurocon, with test plugs, pressure independent balancing and control valve |
| DG Indicator Profile | Not relevant for dangerous goods |
| Differential pressure [kPa] [Max] | 600 KPa |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Flow nominal [m³/h] | 0.150 m³/h |
| Material Description | AB-QM DN10 Low F Eurocon with test plugs |
Characteristic | Value |
|---|---|
| Media temperature [°C] [Max] | 120 °C |
| Media temperature [°C] [Min] | -10 °C |
| Pressure class | PN 16 |
| Product group | Pressure independent balancing and control valves |
| Product line | Hydronic Balancing and Controls |
| Product Type | AB-QM |
| Stroke [mm] | 2.25 mm |
| Test plugs | With test plugs |
| Valve body material | DZR brass |
| Valve size | DN 10Low flow |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.398 Kilogram |
| Net weight | 0.398 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.903 Liter |
| EAN/UPC | 5710104094144 |