
AB-QM, DN 100, With test plugs, Flange
003Z0975
AB-QM DN 100, with three test plugs, pressure independent balancing and control valve
Product specifications
Characteristic | Value |
---|---|
Actuator connection | Danfoss standard |
China RoHS compliance | Out of scope |
Connection types | Flange |
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Description | AB-QM DN 100, with three test plugs, pressure independent balancing and control valve |
Differential pressure [kPa] [Max] | 600 KPa |
Flow nominal [m³/h] | 38.000 m³/h |
Material Description | ABQM-C DN100 PN16 |
Media temperature [°C] [Max] | 120 °C |
Media temperature [°C] [Min] | -10 °C |
Characteristic | Value |
---|---|
Pressure class | PN 16 |
Product Type | AB-QM |
Product group | Pressure independent balancing and control valves |
Product line | Hydronic Balancing and Controls |
Starting pressure [kPa] | 30 KPa |
Stroke [mm] | 15.00 mm |
Test plugs | With test plugs |
Valve body material | Grey iron (EN-GJL-250) |
Valve size | DN 100 |
Version | AB-QM |
General specifications
Characteristic | Value |
---|---|
Gross weight | 57 Kilogram |
Net weight | 55 Kilogram |
Characteristic | Value |
---|---|
Volume | 28.875 Liter |
EAN/UPC | 5715162464182 |