
AB-QM, DN 50, Test plugs: With test plugs, Flange
003Z0972
AB-QM DN 50, flange, with three test plugs, pressure independent balancing and control valve
003Z0972
Product specifications
Characteristic | Value |
|---|---|
| Actuator connection | Danfoss standard |
| China RoHS compliance | Out of scope |
| Connection types | Flange |
| Contains batteries | No |
| Description | AB-QM DN 50, flange, with three test plugs, pressure independent balancing and control valve |
| DG Indicator Profile | Not relevant for dangerous goods |
| Differential pressure [kPa] [Max] | 600 KPa |
| EU RoHS compliance | Out of scope |
| Flow nominal [m³/h] | 12.500 m³/h |
| Material Description | ABQM-C DN50F PN16 |
| Media temperature [°C] [Max] | 120 °C |
Characteristic | Value |
|---|---|
| Media temperature [°C] [Min] | -10 °C |
| Pressure class | PN 16 |
| Product group | Pressure independent balancing and control valves |
| Product line | Hydronic Balancing and Controls |
| Product Type | AB-QM |
| Stroke [mm] | 10.00 mm |
| Test plugs | With test plugs |
| Valve body material | Grey iron (EN-GJL-250) |
| Valve size | DN 50 |
| Version | AB-QM |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 15 Kilogram |
| Net weight | 13 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 36.1 Liter |
| EAN/UPC | 5715162464212 |