AB-QM, DN 50, With test plugs, External Thread
003Z0971
AB-QM DN 50, with three test plugs, pressure independent balancing and control valve
Product specifications
Characteristic | Value |
---|---|
Actuator connection | Danfoss standard |
China RoHS compliance | Out of scope |
Connection types | External Thread |
Description | AB-QM DN 50, with three test plugs, pressure independent balancing and control valve |
DG Indicator Profile | Not relevant for dangerous goods |
Differential pressure [kPa] [Max] | 600 KPa |
Flow nominal [m³/h] | 12.500 m³/h |
In scope of WEEE and contain batteries | No |
Material Description | ABQM-C DN50 PN16 |
Media temperature [°C] [Max] | 120 °C |
Media temperature [°C] [Min] | -10 °C |
Characteristic | Value |
---|---|
Pressure class | PN 16 |
Product group | Pressure independent balancing and control valves |
Product line | Hydronic Balancing and Controls |
Product Type | AB-QM |
Starting pressure [kPa] | 30 KPa |
Stroke [mm] | 10.00 mm |
Test plugs | With test plugs |
UK RoHS compliance | Out of scope |
Valve body material | Grey iron (EN-GJL-250) |
Valve size | DN 50 |
Version | AB-QM |
General specifications
Characteristic | Value |
---|---|
Gross weight | 7.2 Kilogram |
Net weight | 7 Kilogram |
Characteristic | Value |
---|---|
Volume | 4.465 Cubic decimeter |
EAN | 5715162464205 |