Danfoss logo
 AB-QM-CT

AB-QM, DN 50, Test plugs: With test plugs, Flange

003Z0962

AB-QM DN 50, flange, with one temper sensor, pressure independent balancing and control valve

Product specifications

Characteristic
Value
Actuator connectionDanfoss standard
China RoHS complianceYes with exemptions
China RoHS exemption clause7.3
Connection typesFlange
Contains batteriesNo
DescriptionAB-QM DN 50, flange, with one temper sensor, pressure independent balancing and control valve
DG Indicator ProfileNot relevant for dangerous goods
Differential pressure [kPa] [Max]600 KPa
EU RoHS complianceOut of scope
Flow nominal [m³/h]12.500 m³/h
Material DescriptionAB-QM-C with one Temper sensor DN50F PN
Characteristic
Value
Media temperature [°C] [Max]120 °C
Media temperature [°C] [Min]-10 °C
Pressure classPN 16
Product groupPressure independent balancing and control valves
Product lineHydronic Balancing and Controls
Product TypeAB-QM
Stroke [mm]10.00 mm
Test plugsWith test plugs
Valve body materialGrey iron (EN-GJL-250)
Valve sizeDN 50
VersionAB-QM

General specifications

Characteristic
Value
Gross weight15 Kilogram
Net weight13 Kilogram
Characteristic
Value
Volume0.093 Hectoliter
EAN/UPC5715162930854