
AB-QM, DN 100, With test plugs, Flange
003Z0948
AB-QM, DN 100, pressure independent balancing and control valve
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Connection types | Flange |
| Contains batteries | No |
| Description | AB-QM, DN 100, pressure independent balancing and control valve |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Flow nominal [m³/h] | 59.000 m³/h |
| Flow type | High flow |
Characteristic | Value |
|---|---|
| Material Description | AB-QM DN100 PN16 3TP HF |
| Product group | Pressure independent balancing and control valves |
| Product line | Hydronic Balancing and Controls |
| Product Type | AB-QM |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | b01c3cca-8324-4bda-8070-982597d4a155 |
| SCIP dossier product name | AB-QM DN65-150 |
| Test plugs | With test plugs |
| Valve size | DN 100High flow |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 61.5 Kilogram |
| Net weight | 57.8 Kilogram |
| Volume | 97.94 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5710104524115 |
| Proposition 65 | Cancer and Reproductive Harm |