AB-QM, DN 50, With test plugs, Flange
003Z0942
AB-QM, DN 50, pressure independent balancing and control valve
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Connection types | Flange |
| Contains batteries | No |
| Description | AB-QM, DN 50, pressure independent balancing and control valve |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
Characteristic | Value |
|---|---|
| Flow nominal [m³/h] | 12.500 m³/h |
| Material Description | AB-QM DN50 PN16 - Flange 3TP |
| Product group | Pressure independent balancing and control valves |
| Product line | Hydronic Balancing and Controls |
| Product Type | AB-QM |
| Test plugs | With test plugs |
| Valve size | DN 50 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 14.429 Kilogram |
| Net weight | 14.429 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 13.548 Liter |
| EAN/UPC | 5710104524047 |