
AB-QM, Super High Flow Plus; DN 250 SHF+, Test plugs: With test plugs, Flange (EN 1092-2)
003Z0840
AB-QM DN 250 SHF+
003Z0840
Product specifications
Characteristic | Value |
|---|---|
| Actuator connection | Danfoss standard |
| CE mark | Yes |
| China RoHS compliance | Out of scope |
| Connection types | Flange (EN 1092-2) |
| Contains batteries | No |
| Description | AB-QM DN 250 SHF+ |
| DG Indicator Profile | Not relevant for dangerous goods |
| Differential pressure [kPa] [Max] | 800 KPa |
| Differential pressure [kPa] [Min] | 100 KPa |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Flow limitation | Yes |
| Flow nominal [m³/h] | 670.000 m³/h |
| In scope of WEEE | No |
| Label product | No |
| Leakage rate with recommended actuator (IEC 60534-4) | Class III |
| Material Description | AB-QM DN 250 SHF + |
| Media temperature [°C] [Max] | 120 °C |
| Media temperature [°C] [Min] | -10 °C |
| Mounting position | Supply / return pipe |
Characteristic | Value |
|---|---|
| Pressure class | PN 16 |
| Product group | Pressure independent balancing and control valves |
| Product line | Hydronic Balancing and Controls |
| Product Type | AB-QM |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 705e5aaa-2a61-413d-9c54-b4757e3d6de5 |
| SCIP dossier product name | AB-QM DN 250 Super High Flow+ |
| Setting range [%] [max] | 100 % |
| Setting range [%] [min] | 40 % |
| Setting scale | Yes |
| Shut-off function | Yes |
| Storage and Transport temperature [°C] [Max] | 70 °C |
| Storage and Transport temperature [°C] [Min] | -40 °C |
| Stroke [mm] | 36.00 mm |
| Test plugs | With test plugs |
| UL mark | No |
| Valve body material | Grey cast iron EN-GJL-250 (GG-25) |
| Valve size | DN 250 SHF+Super High Flow Plus |
| Version | AB-QM |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 431 Kilogram |
| Net weight | 357 Kilogram |
| Volume | 1376 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255103769 |
| Proposition 65 | Cancer and Reproductive Harm |