
AB-QM, DN 125 HF; High flow, Test plugs: With test plugs, Flange (EN 1092-2)
003Z0735
AB-QM DN 125 High flow, with three test plugs, pressure independent balancing and control valve
003Z0735
Product specifications
Characteristic | Value |
|---|---|
| Actuator connection | Danfoss standard |
| CE mark | Yes |
| China RoHS compliance | Out of scope |
| Connection types | Flange (EN 1092-2) |
| Contains batteries | No |
| Description | AB-QM DN 125 High flow, with three test plugs, pressure independent balancing and control valve |
| DG Indicator Profile | Not relevant for dangerous goods |
| Differential pressure [kPa] [Max] | 800 KPa |
| Differential pressure [kPa] [Min] | 60 KPa |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Flow limitation | Yes |
| Flow nominal [m³/h] | 140.000 m³/h |
| In scope of WEEE | No |
| Label product | No |
| Leakage rate with recommended actuator (IEC 60534-4) | Class IV |
| Material Description | AB-QM DN125 PN16 HF |
| Media temperature [°C] [Max] | 120 °C |
| Media temperature [°C] [Min] | -10 °C |
| Mounting position | Supply / return pipe |
Characteristic | Value |
|---|---|
| Pressure class | PN 16 |
| Product group | Pressure independent balancing and control valves |
| Product line | Hydronic Balancing and Controls |
| Product Type | AB-QM |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 659b804b-09ce-4df9-9060-9b0f99989269 |
| SCIP dossier product name | AB-QM PN16 DN125-250 NF-HF |
| Setting range [%] [max] | 100 % |
| Setting range [%] [min] | 40 % |
| Setting scale | Yes |
| Shut-off function | Yes |
| Shut-off leakage rate (ISO 5208) | Rate A |
| Storage and Transport temperature [°C] [Max] | 70 °C |
| Storage and Transport temperature [°C] [Min] | -40 °C |
| Stroke [mm] | 28.00 mm |
| Test plugs | With test plugs |
| UL mark | No |
| Valve body material | Grey cast iron EN-GJL-250 (GG-25) |
| Valve size | DN 125 HFHigh flow |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 111.5 Kilogram |
| Net weight | 86.6 Kilogram |
| Volume | 638.4 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255153986 |
| Proposition 65 | Cancer and Reproductive Harm |