
AB-QM Flexo, DN 15, With test plugs, Version: Right-hand
003Z1731
AB-QM 4.0 Flexo 80 R DN15
003Z1731
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes with exemptions |
| China RoHS exemption clause | 7.3 |
| Connection types | Internal thread |
| Contains batteries | No |
| Description | AB-QM 4.0 Flexo 80 R DN15 |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Flow nominal [m³/h] | 0.700 m³/h |
| Material Description | AB-QM 4.0 Flexo 80 R DN15 |
| Media temperature [°C] [Max] | 95 °C |
Characteristic | Value |
|---|---|
| Media temperature [°C] [Min] | -10 °C |
| Pressure class | PN 25 |
| Product group | Pressure independent balancing and control valves |
| Product line | Hydronic Balancing and Controls |
| Product Type | AB-QM Flexo |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 76d8332e-0aba-4f91-b613-8ca82287d6e7 |
| SCIP dossier product name | AB-QM 4.0 Flexo Left,Right - hand version |
| Test plugs | With test plugs |
| Valve size | DN 15 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.87 Kilogram |
| Net weight | 1.37 Kilogram |
| Volume | 10.108 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162960172 |
| Proposition 65 | Cancer and Reproductive Harm |