
AB-QM outdoor encl. 1 1/2" - 2" valves
WP35
AB-QM outdoor encl. 1 1/2" - 2" valves
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Accessories for AB-QM
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| Description | AB-QM outdoor encl. 1 1/2" - 2" valves |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | AB-QM OUTDOOR ENCL. 1 1/2" - 2" VALVES |
Characteristic | Value |
|---|---|
| Product group | Pressure independent balancing and control valves |
| Product line | Hydronic Balancing and Controls |
| Product Type | AB-QM accessories |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.6 Kilogram |
Characteristic | Value |
|---|---|
| Net weight | 0.6 Kilogram |