Gasket AB-QM 1"
GASKET AB-QM 1"
Gasket AB-QM 1"
Product specifications
Characteristic | Value |
---|---|
Description | Gasket AB-QM 1" |
In scope of WEEE and contain batteries | No |
Material Description | GASKET AB-QM 1" |
Characteristic | Value |
---|---|
Product group | Pressure independent balancing and control valves |
Product line | Hydronic Balancing and Controls |
Product Type | AB-QM accessories |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.004 Kilogram |
Characteristic | Value |
---|---|
Net weight | 0.004 Kilogram |