Danfoss logo
AB-QM accessories_003Z1416 and 003Z1417

Tailpiece 3/4" Internal thread 1/2" NPT

003Z1416

Tailpiece 3/4" Internal thread 1/2" NPT

Product specifications

Characteristic
Value
Contains batteriesNo
DescriptionTailpiece 3/4" Internal thread 1/2" NPT
DG Indicator ProfileNot relevant for dangerous goods
Material DescriptionTailpiece 3/4" int.thread ½" NPT
Characteristic
Value
Product groupPressure independent balancing and control valves
Product lineHydronic Balancing and Controls
Product TypeAB-QM accessories
UsageAB-QM

General specifications

Characteristic
Value
Gross weight0.091 Kilogram
Net weight0.068 Kilogram
Volume0.065 Liter
Characteristic
Value
EAN/UPC5710104061764
Proposition 65Cancer and Reproductive Harm