Shut-off and protection piece for AB-QM
003Z1230
Shut-off and protection piece for AB-QM
003Z1230
Product specifications
Characteristic | Value |
|---|---|
| Comments | Max. closing pressure 16 bar |
| Connection to valve | DN 10-32 |
| Contains batteries | No |
| Description | Shut-off and protection piece for AB-QM |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes with exemptions |
Characteristic | Value |
|---|---|
| Material Description | Shut-off & protection piece AB-QM |
| Product group | Pressure independent balancing and control valves |
| Product line | Hydronic Balancing and Controls |
| Product Type | AB-QM accessories |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Usage | AB-QM |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.076 Kilogram |
| Net weight | 0.07 Kilogram |
| Volume | 0.049 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5710104030807 |
| Proposition 65 | Cancer and Reproductive Harm |