Handle for AB-QM DN 40 - 100
003Z0695
Handle for AB-QM DN 40 - 100
Product specifications
Characteristic | Value |
|---|---|
| Comments | Necessary accessory if installing valve without actuator |
| Connection to valve | DN 40-100 |
| Contains batteries | No |
| Description | Handle for AB-QM DN 40 - 100 |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Material Description | Handle AB-QM DN40-100 |
Characteristic | Value |
|---|---|
| Product group | Pressure independent balancing and control valves |
| Product line | Hydronic Balancing and Controls |
| Product Type | AB-QM accessories |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 5a58d6f6-a5bb-49f3-b9c6-0f0e3dc922e8 |
| SCIP dossier product name | Handle AB-QM DN40-100 |
| Usage | AB-QM |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.141 Kilogram |
| Net weight | 0.12 Kilogram |
| Volume | 0.072 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702421560778 |
| Proposition 65 | Cancer and Reproductive Harm |