
Tail piece 3/4'', NPSM Nut, Sweat tail
003Z0293
Tail piece 3/4'', NPSM Nut, Sweat tail
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| Description | Tail piece 3/4'', NPSM Nut, Sweat tail |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | Tail piece DN20, NPSM Nut, Sweat tail |
Characteristic | Value |
|---|---|
| Product group | Pressure independent balancing and control valves |
| Product line | Hydronic Balancing and Controls |
| Product Type | AB-QM accessories |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.102 Kilogram |
| Net weight | 0.101 Kilogram |
| Volume | 0.081 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702421561355 |
| Proposition 65 | Cancer and Reproductive Harm |