
AB-QM 2" MNPT threaded tailpiece kit
003Z0287
AB-QM 2" MNPT threaded tailpiece kit
Product specifications
Characteristic | Value |
|---|---|
| Comments | One nut, one threaded tailpiece, one gasket (two kits required per valve) |
| Connection to valve | DN 50 (2") |
| Connections | NPT (male) |
| Contains batteries | No |
| Description | AB-QM 2" MNPT threaded tailpiece kit |
| DG Indicator Profile | Not relevant for dangerous goods |
Characteristic | Value |
|---|---|
| Material Description | AB-QM 2" NPT TAILPIECE KIT |
| Product group | Pressure independent balancing and control valves |
| Product line | Hydronic Balancing and Controls |
| Product Type | AB-QM accessories |
| Usage | AB-QM |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.804 Kilogram |
| Net weight | 0.74 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.121 Liter |
| Proposition 65 | Cancer |