AB-QM 1/2" MNPT threaded tailpiece kit
003Z0282
AB-QM 1/2" MNPT threaded tailpiece kit
Product specifications
Characteristic | Value |
|---|---|
| Comments | One nut, one threaded tailpiece, one gasket (two kits required per valve) |
| Connection to valve | DN 15 (½") |
| Connections | NPT (male) |
| Contains batteries | No |
| Description | AB-QM 1/2" MNPT threaded tailpiece kit |
| DG Indicator Profile | Not relevant for dangerous goods |
Characteristic | Value |
|---|---|
| Material Description | Tail piece DN15, NPSM Nut, NPT tail |
| Product group | Pressure independent balancing and control valves |
| Product line | Hydronic Balancing and Controls |
| Product Type | AB-QM accessories |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Usage | AB-QM |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.068 Kilogram |
| Net weight | 0.068 Kilogram |
| Volume | 0.081 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702421561263 |
| Proposition 65 | Cancer and Reproductive Harm |