
PROTECTIVE AND SHUT-OFF CAP FOR AB-QM (B
003Z0260
PROTECTIVE AND SHUT-OFF CAP FOR AB-QM (B
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| Description | PROTECTIVE AND SHUT-OFF CAP FOR AB-QM (B |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | Protective and shut-off cap for AB-QM (b |
Characteristic | Value |
|---|---|
| Product group | Pressure independent balancing and control valves |
| Product line | Hydronic Balancing and Controls |
| Product Type | AB-QM accessories |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.006 Kilogram |
| Net weight | 0.006 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.034 Liter |
| EAN/UPC | 5714279306163 |