
Washer 1,5 mm for AB-QM (5 pcs.)
003Z0258
Washer 1,5 mm for AB-QM (5 pcs.)
003Z0258
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| Description | Washer 1,5 mm for AB-QM (5 pcs.) |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | Washer 1,5 mm AB-QM (Bag of 5 pcs.) |
Characteristic | Value |
|---|---|
| Product group | Pressure independent balancing and control valves |
| Product line | Hydronic Balancing and Controls |
| Product Type | AB-QM accessories |
| Usage | AB-QM |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.02 Kilogram |
| Net weight | 0.02 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.035 Liter |
| EAN/UPC | 5710104036502 |