
STEM EXTENSION 2,0 MM (5 PCS.)
003Z0256
STEM EXTENSION 2,0 MM (5 PCS.)
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| Description | STEM EXTENSION 2,0 MM (5 PCS.) |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | Stem extension 2,0 mm (5 pcs.) |
Characteristic | Value |
|---|---|
| Product group | Pressure independent balancing and control valves |
| Product line | Hydronic Balancing and Controls |
| Product Type | AB-QM accessories |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.004 Kilogram |
| Net weight | 0.004 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.017 Liter |
| EAN/UPC | 5714279142471 |