Danfoss logo
Adapter - 2mm - AB-QM - 003Z0249

STEM EXTENSION 1,5 MM (5 PCS.)

003Z0255

STEM EXTENSION 1,5 MM (5 PCS.)

Product specifications

Characteristic
Value
DescriptionSTEM EXTENSION 1,5 MM (5 PCS.)
DG Indicator ProfileNot relevant for dangerous goods
In scope of WEEE and contain batteriesNo
Material DescriptionStem extension 1,5 mm (5 pcs.)
Characteristic
Value
Product groupPressure independent balancing and control valves
Product lineHydronic Balancing and Controls
Product TypeAB-QM accessories

General specifications

Characteristic
Value
Gross weight0.004 Kilogram
Net weight0.003 Kilogram
Characteristic
Value
Volume0.017 Liter
EAN5714279142457