Tailpiece with External thread DN 32
003Z0235
Tailpiece with External thread DN 32
Product specifications
Characteristic | Value |
|---|---|
| Connection to pipe | R 1 ¼ |
| Connection to valve | DN 32 |
| Contains batteries | No |
| Description | Tailpiece with External thread DN 32 |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes with exemptions |
| Material Description | Tail piece with ext. thread DN32 |
Characteristic | Value |
|---|---|
| Product group | Pressure independent balancing and control valves |
| Product line | Hydronic Balancing and Controls |
| Product Type | AB-QM accessories |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | b1c30c39-2a01-4a7e-aa0f-69a47ec00790 |
| SCIP dossier product name | Tail pieces with thread |
| Usage | AB-QM, ASV |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.23 Kilogram |
| Net weight | 0.225 Kilogram |
| Volume | 0.114 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702421534861 |
| Proposition 65 | Cancer and Reproductive Harm |