Tailpiece with External thread DN 20
003Z0233
Tailpiece with External thread DN 20
Product specifications
Characteristic | Value |
|---|---|
| Connection to pipe | R ¾ |
| Connection to valve | DN 20 |
| Contains batteries | No |
| Description | Tailpiece with External thread DN 20 |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes with exemptions |
| Material Description | Tail piece with ext. thread DN20 |
Characteristic | Value |
|---|---|
| Product group | Pressure independent balancing and control valves |
| Product line | Hydronic Balancing and Controls |
| Product Type | AB-QM accessories |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 069d7b96-dab0-40a8-8a01-03deb3157101 |
| SCIP dossier product name | Tail piece with ext. thread DN20 |
| Usage | AB-QM, AB-PM |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.1 Kilogram |
| Net weight | 0.098 Kilogram |
| Volume | 0.055 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702421534847 |
| Proposition 65 | Cancer and Reproductive Harm |