AB-QM 4.0 CO⁶ Flexo
Danfoss CO6 Flexo is a compact and time-saving connections set that combines a 6-way valve with an AB-QM PICV and control in applications with 4-pipe changeover systems, usually for radiant panels or chilled beams. The flow is controlled by the AB-QM for precise temperatures in the room and it avoids overflows which reduce the system’s efficiency. The CO6 valve performs the switching between cooling and heating in a in 4-pipe changeover system.
Features and benefits
- Saving time and space
- Trouble-free installations
- Save time and space
- Energy efficiency