Danfoss logo

Product specifications

Characteristic
Value
Actuator connectionQuick fix connection
China RoHS complianceOut of scope
Connection typesInternal thread
Contains batteriesNo
DescriptionChangeOver6 DN 20, motorized 6-port ball valve
DG Indicator ProfileNot relevant for dangerous goods
EPD availableYes
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(c)
For valve sizeDN 20
Kvs values [m³/h]4.00 m³/h
Label productYes
Material DescriptionChangeOver valve DN20
Characteristic
Value
Media temperature [°C] [Max]90 °C
Media temperature [°C] [Min]0 °C
Pressure classPN 16
Product groupOther valves
Product lineHydronic Balancing and Controls
Product TypeChangeOver6 valve
REACH Candidate List substancesLead (CAS no. 7439-92-1)
SCIP dossier no.d1cc861f-3685-4955-b9ef-2f9cb2c117ec
SCIP dossier product name003Z3151
Shut off pressure [kPa] [Max]801 KPa
Shut-off functionYes
Valve body materialDZR Brass (CW 602N)

General specifications

Characteristic
Value
Gross weight1.854 Kilogram
Net weight1.75 Kilogram
Volume1.386 Liter
Characteristic
Value
EAN/UPC5702428960212
Proposition 65Cancer and Reproductive Harm