WELD ON TAILPIECES FOR VRG/VRB DN40
065Z7035
WELD ON TAILPIECES FOR VRG/VRB DN40
065Z7035
Product specifications
Characteristic | Value |
|---|---|
| Connection size | G 2 1/4 |
| Connection types | Weld-on |
| Contains batteries | No |
| Description | WELD ON TAILPIECES FOR VRG/VRB DN40 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Diameter [mm] | 40 mm |
| Material Description | Tailpiece set of 3 for VRG/B DN40 |
Characteristic | Value |
|---|---|
| Packing format | Single pack |
| Packing quantity | 3 |
| Product group | Other valves |
| Product line | Hydronic Balancing and Controls |
| Product Type | Other valves accessories |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.723 Kilogram |
| Net weight | 1.524 Kilogram |
| Volume | 1.159 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702421522905 |
| Proposition 65 | Cancer and Reproductive Harm |