Danfoss logo
AI168386477531en_Dim_Draw_.svg

WELD ON TAILPIECES FOR VRG/VRB DN25

065Z7033

WELD ON TAILPIECES FOR VRG/VRB DN25

Product specifications

Characteristic
Value
Connection sizeG 1 1/4
Connection typesWeld-on
Contains batteriesNo
DescriptionWELD ON TAILPIECES FOR VRG/VRB DN25
DG Indicator ProfileNot relevant for dangerous goods
Diameter [mm]25 mm
Material DescriptionTailpiece set of 3 for VRG/B DN25
Characteristic
Value
Packing formatSingle pack
Packing quantity3
Product groupOther valves
Product lineHydronic Balancing and Controls
Product TypeOther valves accessories
REACH Candidate List substancesLead (CAS no. 7439-92-1)

General specifications

Characteristic
Value
Gross weight0.887 Kilogram
Net weight0.726 Kilogram
Volume1.148 Liter
Characteristic
Value
EAN/UPC5702421522882
Proposition 65Cancer and Reproductive Harm